The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Connectors

20FSAX-20FSAX90

Product # 73045052

Mining adapters

  • Fully interchangeable with any staple fitting.
  • Product Details
    Part # 20FSAX-20FSAX90
    Product # 73045052
    Description 20FSAX-20FSAX90
    UPC 072053951363
    T1 Thread 1 1/4 in
    A (mm) 61
    B (mm) 70
    C (mm) 61
    Reference Coupling (in) 1 1/4 - 1 1/4
    L Length (mm) 99
  • Notes
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
    Footnote Meets or Exceeds SAE J1467.
  • Packaging details
    Customer Pack 20
    Weight (lbs.) 3.81