The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Connectors

16-16-16FSAT

Product # 73045021

Mining adapters

  • Fully interchangeable with any staple fitting.
  • Product Details
    Part # 16-16-16FSAT
    Product # 73045021
    Description 16-16-16FSAT
    UPC 072053951240
    A (mm) 55
    B (mm) 78
    C (mm) 50
    Reference Coupling X-X-Y (in) 1 - 1 - 1
    L Length (mm) 100
  • Notes
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
    Footnote Meets or Exceeds SAE J1467.
  • Packaging details
    Customer Pack 8
    Weight (lbs.) 2.84