The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Connectors

12-12-6FSAT

Product # 73045019

Mining adapters

  • Fully interchangeable with any staple fitting.
  • Product Details
    Part # 12-12-6FSAT
    Product # 73045019
    Description 12-12-6FSAT
    UPC 770075407942
    A (mm) 32
    B (mm) 63
    C (mm) 42
    Reference Coupling X-X-Y (in) 3/4 - 3/4 - 3/8
    L Length (mm) 84
  • Notes
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
    Footnote Meets or Exceeds SAE J1467.
  • Packaging details
    Weight (lbs.) 1.01