Gates tapered PVC sleeve reduces bending stress in the hose near the coupling to prevent damage, such as in power wash applications. Installed during hose assembly, this smoothly-finished product withstands temperatures from -40F to +200F (-40C to +93C).
Part # | G80700-0110 / HBR1053 |
---|---|
Product # | 727710535 |
Description | G80700-0110 HBR1053 |
UPC | 072053031980 |
Length (in) | 8 |
Customer Pack | 30 |
---|---|
Weight (lbs.) | 0.26 |