Gates PolySleeve™ is a spiral wrap designed to protect or bundle hose for appearance and safety. PolySleeve protects hose from chaffing, rubbing, crushing, ultraviolet rays and other hazards that cause hose failures. It can be an easy and economical way to protect equipment, reduce downtime, improve sighting and improve overall appearance. PolySleeve can be installed easily – even after the hose assembly or assemblies are in place. The edges are rounded, so installers won't cut their hands. Just wrap a section of Gates PolySleeve in the abrasion area or wrap it around any number of hose for better appearance or safety. It is offered in either black or yellow in a full range of sizes.
Part # | G80902-0008 / 8PSY POLY SLEEVE |
---|---|
Product # | 72771186 |
Description | G80902-0008 8PSY |
UPC | 072053737363 |
Width (in) | 0.5625 |
Color | Yellow |
---|---|
Material | Polyethylene |
Customer Pack | 66 |
---|---|
Weight (lbs.) | 0.05 |