Hydraulic plugs and caps for storing hydraulic equipment. We also offer a wide variety of thread variables to complete our coverage. When it comes to variety, no one can beat our selection and availability. We offer a multitude of configurations and sizes certain to meet your needs.
Part # | G60927-0032 / 32FLH-CAP |
---|---|
Product # | 725366205 |
Description | G60927-0032 32FLH-CAP |
UPC | 072053811797 |
A (in) | 3.81 |
B (in) | .78 |
Notes | For maintenance use only. Not to be used under pressure. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 2.6 |