Hydraulic plugs and caps for storing hydraulic equipment. We also offer a wide variety of thread variables to complete our coverage. When it comes to variety, no one can beat our selection and availability. We offer a multitude of configurations and sizes certain to meet your needs.
Part # | G60927-0016 / 16FLH-CAP |
---|---|
Product # | 725366175 |
Description | G60927-0016 16FLH-CAP |
UPC | 072053811766 |
A (in) | 2.25 |
B (in) | .47 |
Notes | For maintenance use only. Not to be used under pressure. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.8 |