Clamp collar for securing nylon abrasion sleeve by crimping the sleeve onto the hose. Aluminum crimp rings which are an integrated part of the line-of-sight protective system called LifeGuard™.
Part # | G81800-0064 |
---|---|
Product # | 72771276 |
Description | G81800-0064 HG-64 |
UPC | 072053182477 |
Notes | Do not use the Nylon Sleeve where ambient temperatures exceed 250°F. |
---|
Customer Pack | 100 |
---|---|
Weight (lbs.) | 0.21 |