Stainless crimp rings which are an integrated part of the line-of-sight LifeGuard™ protective sleeving system. Specially designed channel clamps allowing fluid to escape down the length of the assembly.
Part # | G81995-0408S / 8SC-4-SS |
---|---|
Product # | 733448545 |
Description | G81995-0408S 8SC-4-SS |
UPC | 770075466765 |
Material | Stainless Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.06 |