Stainless crimp rings which are an integrated part of the line-of-sight LifeGuard™ protective sleeving system. Specially designed channel clamps allowing fluid to escape down the length of the assembly.
Part # | G81995-0406S / 6SC-4-SS |
---|---|
Product # | 733448535 |
Description | G81995-0406S 6SC-4-SS |
UPC | 770075427926 |
Material | Stainless Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.0132 |