Clamp collar for securing nylon abrasion sleeve by crimping the sleeve onto the hose. Aluminum crimp rings which are an integrated part of the line-of-sight protective system called LifeGuard™.
Part # | G81995-0210 / 10SC-2 |
---|---|
Product # | 733460515 |
Description | G81995-0210 10SC-2 |
UPC | 770075644477 |
Material | Aluminium |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.03 |