Clamp collar for securing nylon abrasion sleeve by crimping the sleeve onto the hose. Aluminum crimp rings which are an integrated part of the line-of-sight protective system called LifeGuard™.
Part # | G52000-0210S / CC1.20 CLAMP COLLAR |
---|---|
Product # | 733437015 |
Description | G52000-0210S CC1.20 |
UPC | 072053468014 |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.11 |