Recommended for Air, Fuel, Oil, Power Steering and Water Applications. Meets Standard Industry Specifications; Therefore, common tooling can quickly form the flared end on the tube to ensure a leak-tight connection.
Part # | G60669-1006 / 10MS-10MS-6MS |
---|---|
Product # | 725017955 |
Description | G60669-1006 10MS-10MS-6MS |
UPC | 029769207901 |
A1 Outside Diameter (in) | 0.625 |
A2 Outside Diameter (in) | 0.625 |
A3 Outside Diameter (in) | 3/8 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.25 |