Recommended for Air, Fuel, Oil, Power Steering and Water Applications. Meets Standard Industry Specifications; Therefore, common tooling can quickly form the flared end on the tube to ensure a leak-tight connection.
Part # | G60643-0010 / 10FSCAP |
---|---|
Product # | 725017315 |
Description | G60643-0010 10FSCAP |
UPC | 029769196304 |
A1 Outside Diameter (in) | 0.625 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.06 |