Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All SAE Flare Adapters-Brass

    G60669-1010 10MS-10MS-10MS 44X10

    Product # 725013625

    Recommended for Air, Fuel, Oil, Power Steering and Water Applications. Meets Standard Industry Specifications; Therefore, common tooling can quickly form the flared end on the tube to ensure a leak-tight connection.

    • Manufactured to Meet or Exceed O.E.M. Specifications in Function, Form and Fit.
    • We Also Offer a Wide Variety of Thread Variables to Complete Our Coverage.
    • When It Comes to Variety, No One Can Beat Our Selection and Availability.
    • We Offer a Multitude of Configurations and Sizes Certain to Meet Your Needs.
    • For Use w/ Copper, Brass, Aluminum and Steel Tubing That Can be Flared.
    • Meets ASME and SAE Conformance.

    • Product Details
      Part # G60669-1010 / 10MS-10MS-10MS
      Product # 725013625
      Description G60669-1010 10MS-10MS-10MS 44X10
      UPC 029769159620
      A1 Outside Diameter (in) 0.625
      A2 Outside Diameter (in) 0.625
      A3 Outside Diameter (in) 5/8