Gates Mini-Barbed Tube couplings are for use with polyethylene tubing for pneumatic applications, lubrication and cooling lines, vacuum and fluid systems.
Part # | G57400-0304 / 3MBT-4MBT |
---|---|
Product # | 725009535 |
Description | G57400-0304 3MBT-4MBT 1062X4X3 |
UPC | 029769145968 |
A1 Outside Diameter (in) | 0.1875 |
A1 Outside Diameter (mm) | 4.76 |
A2 Outside Diameter (in) | 0.25 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.1 |