Gates Mini-Barbed Tube couplings are for use with polyethylene tubing for pneumatic applications, lubrication and cooling lines, vacuum and fluid systems.
Part # | G57190-0304 / 3MBT-4MFA |
---|---|
Product # | 725009465 |
Description | G57190-0304 3MBT-4MFA 1078X3X4 |
UPC | 029769146484 |
A1 Outside Diameter (in) | 0.1875 |
A1 Outside Diameter (mm) | 4.76 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.04 |