Gates Mini-Barbed Tube couplings are for use with polyethylene tubing for pneumatic applications, lubrication and cooling lines, vacuum and fluid systems.
Part # | G57130-0206 / 2MP-6MBT-6MBT |
---|---|
Product # | 725009335 |
Description | G57130-0206 2MP-6MBT-6MBT 1071X6X2 |
UPC | 029769146354 |
T1 Thread (in) | 1/8-27 |
A1 Outside Diameter (in) | 0.375 |
A1 Outside Diameter (mm) | 9.5299999999999994 |
A2 Outside Diameter (in) | 0.375 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.04 |