Gates Mini-Barbed Tube couplings are for use with polyethylene tubing for pneumatic applications, lubrication and cooling lines, vacuum and fluid systems.
Part # | G57100-2502 / 25MBT-2MP |
---|---|
Product # | 725009255 |
Description | G57100-2502 25MBT-2MP 1068X25X2 |
UPC | 029769146194 |
T1 Thread (in) | 1/8-27 |
A1 Outside Diameter (in) | 0.15625 |
A1 Outside Diameter (mm) | 3.97 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.02 |