Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Mini-Barbed Tube

    G57100-0608 6MBT-8MP 1068X6X8

    Product # 725009245

    Gates Mini-Barbed Tube couplings are for use with polyethylene tubing for pneumatic applications, lubrication and cooling lines, vacuum and fluid systems.

    • Allows for quick connection without any tube preparation.
    • Barbed design provides a safe connection and a positive, tactile feel when the connection is made.
    • 360 Brass Construction.

    • Product Details
      Part # G57100-0608 / 6MBT-8MP
      Product # 725009245
      Description G57100-0608 6MBT-8MP 1068X6X8
      UPC 029769146255
      T1 Thread (in) 1/2-14
      A1 Outside Diameter (in) 0.375
      A1 Outside Diameter (mm) 9.5299999999999994

    Brass with Benefits.

    As leaders in industrial material science, we know the right metals for your applications. Known for its corrosion-resistance and strength, brass provides a safe, durable fitting connection that will maintain in excellent condition for years of reliable service.