View All Mini-Barbed Tube

G57100-0402 4MBT-2MP 1068X4

Product # 725009205

Gates Mini-Barbed Tube couplings are for use with polyethylene tubing for pneumatic applications, lubrication and cooling lines, vacuum and fluid systems.

  • Allows for quick connection without any tube preparation.
  • Barbed design provides a safe connection and a positive, tactile feel when the connection is made.
  • 360 Brass Construction.
  • Product Details
    Part # 4MBT-2MP
    Product # 725009205
    Description G57100-0402 4MBT-2MP 1068X4
    UPC 029769146200
    T1 Thread (in) 1/8-27
    A1 Outside Diameter (in) 0.25
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.02

Brass with Benefits.

As leaders in industrial material science, we know the right metals for your applications. Known for its corrosion-resistance and strength, brass provides a safe, durable fitting connection that will maintain in excellent condition for years of reliable service.