Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Mini-Barbed Tube

    G57100-0401 4MBT-1MP 1068X4X1

    Product # 725009195

    Gates Mini-Barbed Tube couplings are for use with polyethylene tubing for pneumatic applications, lubrication and cooling lines, vacuum and fluid systems.

    • Allows for quick connection without any tube preparation.
    • Barbed design provides a safe connection and a positive, tactile feel when the connection is made.
    • 360 Brass Construction.

    • Product Details
      Part # G57100-0401 / 4MBT-1MP
      Product # 725009195
      Description G57100-0401 4MBT-1MP 1068X4X1
      UPC 029769146217
      T1 Thread (in) 1/16-32
      A1 Outside Diameter (in) 0.25
      A1 Outside Diameter (mm) 6.35

    Brass with Benefits.

    As leaders in industrial material science, we know the right metals for your applications. Known for its corrosion-resistance and strength, brass provides a safe, durable fitting connection that will maintain in excellent condition for years of reliable service.