SureLok™ Air Brake couplings are simple to install. Press to connect, and get a secure, long-lasting fit.
Part # | G31450-1010 / 10AB-10AB-10AB |
---|---|
Product # | 725015215 |
Description | G31450-1010 10AB-10AB-10AB |
UPC | 029769205754 |
T Drop (in) | 1.54 |
A1 Outside Diameter (in) | 0.625 |
A1 Outside Diameter (mm) | 15.88 |
A2 Outside Diameter (in) | 0.625 |
A3 Outside Diameter (in) | 5/8 |
L Length (in) | 3.07 |
L Length (mm) | 78 |
L (in) | 3.07 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.24 |