SureLok™ Air Brake couplings are simple to install. Press to connect, and get a secure, long-lasting fit.
Part # | G31300-1010 / 10AB-10AB-BKHD |
---|---|
Product # | 725001835 |
Description | G31300-1010 10AB-10AB-BKHD 1874X10X10 |
UPC | 029769157022 |
H1 Stem Hex (in) | 1.5 |
H1 Stem Hex (mm) | 38.1 |
H2 Nut Hex (in) | 1.5 |
H2 Nut Hex (mm) | 38.1 |
T1 Thread (in) | 1/2-14 |
A1 Outside Diameter (in) | 0.625 |
A1 Outside Diameter (mm) | 15.88 |
A2 Outside Diameter (in) | 0.625 |
L Length (in) | 2.34 |
L Length (mm) | 59.4 |
L (in) | 2.34 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.7 |