SureLok™ Air Brake couplings are simple to install. Press to connect, and get a secure, long-lasting fit.
Part # | G31124-1006 / 10AB-6MPX90 |
---|---|
Product # | 725001365 |
Description | G31124-1006 10AB-6MPX90 1869X10X6S |
UPC | 029769155608 |
H1 Stem Hex (in) | 1.18 |
H1 Stem Hex (mm) | 30 |
H2 Nut Hex (in) | 0.87 |
H2 Nut Hex (mm) | 22 |
T1 Thread (in) | 3/8-18 |
T Drop (in) | 1.48 |
L Length (in) | 1.54 |
L Length (mm) | 39.1 |
L (in) | 1.54 |
Outside Diameter (in) | 0.625 |
Outside Diameter (mm) | 15.9 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.26 |