SureLok™ Air Brake couplings are simple to install. Press to connect, and get a secure, long-lasting fit.
Part # | G31100-1006 / 10AB-6MP |
---|---|
Product # | 725000885 |
Description | G31100-1006 10AB-6MP |
UPC | 029769153932 |
H1 Stem Hex (in) | 0.68799999999999994 |
H1 Stem Hex (mm) | 17.48 |
T1 Thread (in) | 3/8-18 |
L Length (in) | 1.87 |
L Length (mm) | 47.5 |
L (in) | 1.87 |
Outside Diameter (in) | 5/8 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.3 |