Gates Air Brake Couplings for Rubber Hose are used with AB series rubber air brake hose on assemblies for air brake systems on trucks and buses.
Part # | G33400-0808 / 8ABR-8ABR |
---|---|
Product # | 725003635 |
Description | G33400-0808 8ABR-8ABR 33808BY08 |
UPC | 029769158739 |
H2 Nut Hex (in) | 1.125 |
H2 Nut Hex (mm) | 28.58 |
A1 Outside Diameter (in) | 0.5 |
A1 Outside Diameter (mm) | 12.7 |
L Length (in) | 2.99 |
L Length (mm) | 75.9 |
L (in) | 2.99 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.25 |