Gates Air Brake Couplings for Rubber Hose are used with AB series rubber air brake hose on assemblies for air brake systems on trucks and buses.
Part # | G33400-0606 / 6ABR-6ABR |
---|---|
Product # | 725003625 |
Description | G33400-0606 6ABR-6ABR 33806BY06 |
UPC | 029769158593 |
H2 Nut Hex (in) | 0.96899999999999997 |
H2 Nut Hex (mm) | 24.61 |
A1 Outside Diameter (in) | 0.375 |
A1 Outside Diameter (mm) | 9.7 |
L Length (in) | 2.98 |
L Length (mm) | 75.7 |
L (in) | 2.98 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.34 |