Gates Air Brake Couplings for Rubber Hose are used with AB series rubber air brake hose on assemblies for air brake systems on trucks and buses.
Part # | G33110-0808 / 8ABRSG-8MP |
---|---|
Product # | 725003425 |
Description | G33110-0808 8ABRSG-8MP 33808BY38 |
UPC | 029769158777 |
H2 Nut Hex (in) | 1.125 |
H2 Nut Hex (mm) | 28.58 |
T1 Thread (in) | 1/2-14 |
L Length (in) | 5.2 |
L Length (mm) | 132.1 |
L (in) | 5.2 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.4 |