Gates Air Brake Couplings for Rubber Hose are used with AB series rubber air brake hose on assemblies for air brake systems on trucks and buses.
Part # | G33110-0608 / 6ABRSG-8MP |
---|---|
Product # | 725003405 |
Description | G33110-0608 6ABRSG-8MP 33806BY38 |
UPC | 029769158654 |
H2 Nut Hex (in) | 0.96899999999999997 |
H2 Nut Hex (mm) | 24.61 |
T1 Thread (in) | 1/2-14 |
L Length (in) | 4.9 |
L Length (mm) | 124.5 |
L (in) | 4.9 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.4 |