Gates Air Brake Couplings for Rubber Hose are used with AB series rubber air brake hose on assemblies for air brake systems on trucks and buses.
Part # | G33100-0608 / 6ABR-8MP |
---|---|
Product # | 725003355 |
Description | G33100-0608 6ABR-8MP 33806BY28 |
UPC | 029769158623 |
H2 Nut Hex (in) | 0.97 |
H2 Nut Hex (mm) | 24.61 |
T1 Thread (in) | 1/2-14 |
A1 Outside Diameter (in) | 0.375 |
A1 Outside Diameter (mm) | 9.7 |
L Length (in) | 2.27 |
L Length (mm) | 57.7 |
L (in) | 2.27 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.3 |