Gates Air Brake Couplings for Rubber Hose are used with AB series rubber air brake hose on assemblies for air brake systems on trucks and buses.
Part # | G33030-0806 / 8MAB-6MP |
---|---|
Product # | 725003205 |
Description | G33030-0806 8MAB-6MP 1390X8 |
UPC | 029769148662 |
T1 Thread (in) | 7/8-20 |
T2 Thread (in) | 3/8-18 |
A1 Outside Diameter (in) | 0.5 |
A1 Outside Diameter (mm) | 12.7 |
L Length (in) | 1.18 |
L Length (mm) | 30 |
L (in) | 1.18 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.25 |