Gates Air Brake Couplings for Rubber Hose are used with AB series rubber air brake hose on assemblies for air brake systems on trucks and buses.
Part # | G33030-0608 / 6MAB-8MP |
---|---|
Product # | 725003195 |
Description | G33030-0608 6MAB-8MP 1390X6X8 |
UPC | 029769148655 |
T1 Thread (in) | 3/4-20 |
T2 Thread (in) | 1/2-14 |
A1 Outside Diameter (in) | 0.375 |
A1 Outside Diameter (mm) | 9.7 |
L Length (in) | 1.18 |
L Length (mm) | 30 |
L (in) | 1.18 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.1 |