Gates Air Brake Couplings for Rubber Hose are used with AB series rubber air brake hose on assemblies for air brake systems on trucks and buses.
Part # | G33030-0604 / 6MAB-4MP |
---|---|
Product # | 725003175 |
Description | G33030-0604 6MAB-4MP 1390X6 |
UPC | 029769148631 |
T1 Thread (in) | 3/4-20 |
T2 Thread (in) | 1/4-18 |
A1 Outside Diameter (in) | 0.375 |
A1 Outside Diameter (mm) | 9.7 |
L Length (in) | 1.06 |
L Length (mm) | 26.9 |
L (in) | 1.06 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.2 |