Gates Air Brake Couplings for Rubber Hose are used with AB series rubber air brake hose on assemblies for air brake systems on trucks and buses.
Part # | G33150-0606 / 6ABR-6FABX |
---|---|
Product # | 725003505 |
Description | G33150-0606 6ABR-6FABX 33806BY76 |
UPC | 029769158661 |
H2 Nut Hex (in) | 0.97 |
H2 Nut Hex (mm) | 24.61 |
T1 Thread (in) | 3/4-20 |
A1 Outside Diameter (in) | 0.375 |
A1 Outside Diameter (mm) | 9.7 |
L Length (in) | 2.3 |
L Length (mm) | 58.4 |
L (in) | 2.3 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.26 |