Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Air Brake Couplings to Female Air Brake Couplings Swivel with Adapter

    G33151-0806 8ABR-6FABX-6MPA

    Product # 725015605

    Gates Air Brake Couplings for Rubber Hose are used with AB series rubber air brake hose on assemblies for air brake systems on trucks and buses.

    • Many fittings can be detached and reattached for reuse.
    • Meet SAE J1402 and DOT FMVSS-106 requirements.
    • 225 PSI working pressure, 900 PSI burst pressure.

    • Product Details
      Part # G33151-0806 / 8ABR-6FABX-6MPA
      Product # 725015605
      Description G33151-0806 8ABR-6FABX-6MPA
      UPC 029769205969
      H2 Nut Hex (in) 1.125
      H2 Nut Hex (mm) 28.58
      T1 Thread (in) 3/8-18
      A1 Outside Diameter (in) 0.5
      A1 Outside Diameter (mm) 12.7
      L Length (in) 2.94
      L Length (mm) 74.7
      L (in) 2.94