Gates Air Brake Couplings for Rubber Hose are used with AB series rubber air brake hose on assemblies for air brake systems on trucks and buses.
Part # | G33050-0008 / 8TS-8ABR |
---|---|
Product # | 725003275 |
Description | G33050-0008 8TS-8ABR 33808A |
UPC | 029769158715 |
A1 Outside Diameter (in) | 0.5 |
A1 Outside Diameter (mm) | 12.7 |
L Length (in) | 0.69 |
L Length (mm) | 17.5 |
L (in) | 0.69 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.02 |