Gates Air Brake Couplings for Rubber Hose are used with AB series rubber air brake hose on assemblies for air brake systems on trucks and buses.
Part # | G33060-0008 / 8TSN-8ABR |
---|---|
Product # | 725003305 |
Description | G33060-0008 8TSN-8ABR 33808B |
UPC | 029769158722 |
T1 Thread (in) | 1 1/4 |
A1 Outside Diameter (in) | 0.5 |
A1 Outside Diameter (mm) | 12.7 |
L Length (in) | 1.12 |
L Length (mm) | 28.5 |
L (in) | 1.12 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.14 |