Gates Air Brake Copper Tubing Compression fittings are used with copper tubing in air brake systems, as well as compressed air connections on suspension, steering, engine, transmission, and auxiliary components.
Part # | G30400-0808 / 8ABCT-8ABCT |
---|---|
Product # | 725000615 |
Description | G30400-0808 8ABCT-8ABCT 1362X8 |
UPC | 029769148082 |
A1 Outside Diameter (in) | 0.5 |
A2 Outside Diameter (in) | 0.5 |
Max. Working Pressure | 150 |
Max. Working Pressure (Bar) | 10 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.25 |