Gates Air Brake Copper Tubing Compression fittings are used with copper tubing in air brake systems, as well as compressed air connections on suspension, steering, engine, transmission, and auxiliary components.
Part # | G30404-0606 / 6ABCT-6ABCT90 |
---|---|
Product # | 725000645 |
Description | G30404-0606 6ABCT-6ABCT90 1365X6 |
UPC | 029769148136 |
A1 Outside Diameter (in) | 0.375 |
A2 Outside Diameter (in) | 0.375 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.16 |