Gates Air Brake Copper Tubing Compression fittings are used with copper tubing in air brake systems, as well as compressed air connections on suspension, steering, engine, transmission, and auxiliary components.
Part # | G30100-0404 / 4ABCT-4MP |
---|---|
Product # | 725000125 |
Description | G30100-0404 4ABCT-4MP 1368X4X4 |
UPC | 029769148242 |
A1 Outside Diameter (in) | 0.25 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.08 |