Gates Air Brake Copper Tubing Compression fittings are used with copper tubing in air brake systems, as well as compressed air connections on suspension, steering, engine, transmission, and auxiliary components.
Part # | G30102-0604 / 6ABCT-4MP45 |
---|---|
Product # | 725000255 |
Description | G30102-0604 6ABCT-4MP45 1380X6 |
UPC | 029769148594 |
A1 Outside Diameter (in) | 0.375 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.14 |