Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Air Brake Compression to Female Pipe

    G32150-0404 4ABC-4FP

    Product # 725015435

    Gates Air Brake Compression fittings are designed for use in air brake systems, along with compressed air for suspension, steering, engine, transmission, or other onboard applications. Used with Nylon tubing meeting SAE J844 or DIN 74325.

    • Easy to assemble, field serviceable fitting consisting of four component parts.
    • Meets DOT FMVSS 571.106, SAE J1131, DIN 74324, and German TUV requirements.
    • Temperature Range: -40°C to +93°C (-40°F to +200°F).
    • Working pressure: 150 PSI.
    • Material: 360 Brass.

    • Product Details
      Part # G32150-0404 / 4ABC-4FP
      Product # 725015435
      Description G32150-0404 4ABC-4FP
      UPC 029769196014
      A1 Outside Diameter (in) 0.25