Gates Air Brake Compression fittings are designed for use in air brake systems, along with compressed air for suspension, steering, engine, transmission, or other onboard applications. Used with Nylon tubing meeting SAE J844 or DIN 74325.
Part # | G32131-0406 / 4MP-4ABC-6ABC |
---|---|
Product # | 725002655 |
Description | G32131-0406 4MP-4ABC-6ABC 1471X6X4X4 |
UPC | 029769149720 |
A1 Outside Diameter (in) | 0.25 |
A2 Outside Diameter (in) | 0.375 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.14 |