Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Air Brake Compression Bulkhead Union

    G32300-0606 6ABC-6ABC-BKHD 1474X6

    Product # 725002945

    Gates Air Brake Compression fittings are designed for use in air brake systems, along with compressed air for suspension, steering, engine, transmission, or other onboard applications. Used with Nylon tubing meeting SAE J844 or DIN 74325.

    • Easy to assemble, field serviceable fitting consisting of four component parts.
    • Meets DOT FMVSS 571.106, SAE J1131, DIN 74324, and German TUV requirements.
    • Temperature Range: -40°F to +200°F (-40°C to +93°C).
    • Working pressure: 150 PSI.
    • Material: 360 Brass.

    • Product Details
      Part # G32300-0606 / 6ABC-6ABC-BKHD
      Product # 725002945
      Description G32300-0606 6ABC-6ABC-BKHD 1474X6
      UPC 029769149881
      A1 Outside Diameter (in) 0.375
      A2 Outside Diameter (in) 0.375