The product images shown are Illustrative only and may not be an exact representation of the product.
View All Air Brake Compression Branch Tee to Female Pipe

G32160-1004 10ABC-10ABC-4FP 1477X10X10X4

Product # 725002885

Gates Air Brake Compression fittings are designed for use in air brake systems, along with compressed air for suspension, steering, engine, transmission, or other onboard applications. Used with Nylon tubing meeting SAE J844 or DIN 74325.

  • Easy to assemble, field serviceable fitting consisting of four component parts.
  • Meets DOT FMVSS 571.106, SAE J1131, DIN 74324, and German TUV requirements.
  • Temperature Range: -40°F to 200°F (-40°C to 93°C).
  • Working pressure: 150 PSI.
  • Material: 360 Brass.
  • Product Details
    Part # 10ABC-10ABC-4FP
    Product # 725002885
    Description G32160-1004 10ABC-10ABC-4FP 1477X10X10X4
    UPC 029769149904
    T1 Thread 13/16-18 in
    T2 Thread 13/16-18 in
    T3 Thread (in) 1/4-18
    A1 Outside Diameter (in) 0.625
    A2 Outside Diameter (in) 0.625
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.3