Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Air Brake Assortments

    A33004 LARGE COMPRESSION

    Product # 73693004

    Gates Air Brake Compression fittings are designed for use in air brake systems, along with compressed air for suspension, steering, engine, transmission, or other onboard applications. Used with Nylon tubing meeting SAE J844 or DIN 74325.

    • Easy to assemble, field serviceable fitting consisting of four component parts.
    • Meets DOT FMVSS 571.106, SAE J1131, DIN 74324, and German TUV requirements.
    • Temperature Range: -40°F to +200°F (-40°C to +93°C).
    • Working pressure: 150 PSI.
    • Material: 360 brass.

    • Product Details
      Part # A33004 / AIR BRK LG COMPRSS ASST
      Product # 73693004
      Description A33004 LARGE COMPRESSION
      UPC 072053829082