Handy and durable plastic storage rack, comes complete with seven different sizes of hose clamps. Keep your popular sizes of hose clamps neatly organized with this merchandiser.
Part # | 91192 |
---|---|
Product # | 74140000 |
Description | 91192 CLAMP MDSR |
UPC | 770075621171 |
Notes | Appealing display holding the top 2 fuel line clamps, 2 heater hose clamps and 3 radiator hose clamps. Dimensions are 15" x 5 1/8' x 17 1/2". Easily mounts to counter, wall or isle. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 9.96 |