Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Gates® Hose Cutter Model 1.25" 4 Wire Shop Saw

    78088 1-1/4" 4SW SHOP SAW 60HZ 115VAC

    Product # 74806612

    Powerful high-torque cutting saw for cutting wire braid and spiral hydraulic hose. Provides effortless and straight cuts every time.

    • For four-wire spiral and two-braid hose up to 1.25" I.D.
    • Power Source: 1 1/2 hp, 115V, 60Hz, 20A motor with Power Cord and Plug.
    • Replacement Blade 7482-0045

    • Product Details
      Part # 78088 / 1 1/4" 4SW SHOP SAW 60HZ 115V
      Product # 74806612
      Description 78088 1-1/4" 4SW SHOP SAW 60HZ 115VAC
      UPC 770075803225
      Specifications Dimensions: 22" wide x 13" deep x 16" tall

    Features and Benefits

    • Radius hose feed into blade for safety and reduced friction.
    • Clean Easy Cuts - Safe Operation.
    • 7" Metal Advanced Scalloped Blade specifically designed to cut hydraulic hose with 3/4" arbor.
    • Cuts up 1 1/4" 4 Wire Spiral Hose.
    • Inner Blade guard for safe operation.
    • Operates on standard 115V 20A Service.
    • Operates at 3430 RPM.