Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Windshield Washer And Vacuum Hose (Non-Reinforced)

    27043 7/32X50FT WINDSHIELD WASHER and VACUUM TUBING

    Product # 40404107

    RECOMMENDED FOR: Ideal for windshield washer systems and vacuum–operated accessories.

    • Heat-resistant.
    • Tested to SAE J1037.

    • Product Details
      Part # 27043
      Product # 40404107
      Description 27043 7/32X50FT WINDSHIELD WASHER and VACUUM TUBING
      UPC 072053005967
      Nipple Size (in) .25
      Nipple Size (mm) 6
      Outside Diameter 1 (mm) 10.7
      Vacuum (In. Hg) 24
      Centerline Length (ft) 50
      Centerline Length (m) 15.24
      Continuous Operating Temperature Range -40°F to +257°F
      Minimum Bend Radius (in) 2
      Minimum Bend Radius (mm) 51
      Hose Inside Diameter (in). 0.22
      Hose Inside Diameter (mm) 5.6
      Hose Outside Diameter (in) 0.42
      Hose Outside Diameter (mm) 10.7
      Inside Diameter (in) 0.22
      Inside Diameter (mm) 5.6
      Temperature Range -40°F to +257°F (-40°C to +125°C)
      type Windshield Washer & Vacuum Hose (Non-Reinforced)
      Working Pressure (psi) 25
      Outside Diameter (in) 0.42
      Outside Diameter (mm) 5.6

    Features and Benefits

    • Temperature Range: -40°C to +125°C (-40°F to +257°F).
    • Remains flexible for easy installation and cleaning.
    • Resistant to the harmful conditions under the hood.
    • Heat, ozone, coolant and kink resistant.
    • 25 psi working pressure.